Destaco Logo

Clamp Accessories

L-213-1-02 : Length Adapter for 213 and 2013 Clamps

L-213-1-02Length Adapter for 213 and 2013 Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.39
  • Length (in)3.54
  • Weight (lb)0.1
  • Width (in)0.39
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeLength Adapters
  • BrandDESTACO
  • Product TypeLength Adapter
  • Series Used On213|2013
  • Spindle Included?No
  • Used With Model/Series213-U-L|213-UB-L| 2013-U|2013-UB|2013-UR|2013-UBR