Destaco Logo

Clamp Accessories

L-217-1-01 : Length Adapter for 202, 217,2002,2017 Clamps

L-217-1-01Length Adapter for 202, 217,2002,2017 Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.47
  • Length (in)2.17
  • Weight (lb)0.1
  • Width (in)0.47
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeLength Adapters
  • BrandDESTACO
  • Product TypeLength Adapter
  • Series Used On202|217|2017|2002
  • Used With Model/Series202-IL|202-UB-L|217-U-L|217-UB-L|2002-U-L|202-UB-L|2017-U|2017-UB|2017-UR|2017-UBR