Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
L-217-1-02-BLK - L-217-1-02 in Black
L-217-1-02-BLK - L-217-1-02 in Black
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.74
Weight (lb)
0.0794
Technical Details
Supplied?
No
Product Information
Accessory Type
Length Adapters
Brand
DESTACO
Handle Color
Red
Product Type
Length Adapter
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Clamp Accessories
L-217-1-03-BLK - L-217-1-03 in Black
Add to quote
Explore
Clamp Accessories
L-217-1-01-BLK - L-217-1-01 in Black
Add to quote
Explore