
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)2.05
- Weight (lb)0.1
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeHeight Adapters
- BrandDESTACO
- Product TypeHeight Adapter
- Series Used On202|217|2017|2002
- Spindle Included?No
- Used With Model/Series202-IL|202-UB-L|217-U-L|217-UB-L|2002-U-LS| 2002-UB-LS|2017-U|2017-UB|2017-UR|2017-UBR
Related Products
Clamp Accessories
L-227-2-01 - Length Adapter for 207/227/2007/2027 Clamps
%3Afill(white)%2Fcatsy.1004%2FHeight%2BAdapter.jpg%2Frename%2FHeight%2BAdapter.png&w=3840&q=75)