Destaco Logo

Clamp Accessories

L-217-2-02 : Height Adapter for 202, 217,2002,2017 Clamps

L-217-2-02Height Adapter for 202, 217,2002,2017 Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.39
  • Length (in)3.23
  • Weight (lb)0.1
  • Width (in)0.39
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeHeight Adapters
  • BrandDESTACO
  • Product TypeHeight Adapter
  • Series Used On202|217|2017|2002
  • Spindle Included?No
  • Used With Model/Series202-IL|202-UB-L|217-U-L|217-UB-L|2002-U-LS| 2002-UB-LS|2017-U|2017-UB|2017-UR|2017-UBR