
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)5.00
- Weight (lb)0.1103
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeClamping Arm Adapters
- BrandDESTACO
- Product TypeArm Extension
- Series Used On202|217|2017|2002
- Spindle Included?No
- Used With Model/Series202-IL|202-UB-L|217-U-L|217-UB-L|2002U-LS| 2002-UB-LS|2017-U|2017-UB|2017-UR|2017-UBR
Related Products
Clamp Accessories
L-217-4-01 - Arm Extension for 202/217/2002/2017 Clamps

%3Afill(white)%2Fcatsy.1004%2FLength%2BAdapter.jpg%2Frename%2FLength%2BAdapter.png&w=3840&q=75)