
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)2.17
- Weight (lb)0.1
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeLength Adapters
- BrandDESTACO
- Product TypeLength Adapter
- Series Used On207|227|2007|2027
- Spindle Included?No
- Used With Model/Series207-U-L|207-UB-L|227-U-L|227-UB-L|2007-U-LS|2007-UB-LS|2027-U|2027-UB|2027-UR|2027-UBR
Related Products
Clamp Accessories
L-227-1-03 - Length Adapter for 207/227/2007/2027 Clamps
%3Afill(white)%2Fcatsy.1004%2FLength%2BAdapter.jpg%2Frename%2FLength%2BAdapter.png&w=3840&q=75)