
Clamp Accessories

Unit View
Dimensions / Applications
- Height (in)0.59
- Length (in)3.74
- Weight (lb)0.1
- Width (in)0.47
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeLength Adapters
- BrandDESTACO
- Product TypeSpindle
- Series Used On207|227|2007|2027
- Spindle Included?No
- Used With Model/Series207-U-L|207-UB-L|227-U-L|227-UB-L|2007-U-LS|2007-UB-LS|2027-U|2027-UB|2027-UR|2027-UBR