Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
L-227-1-03 - Length Adapter for 207/227/2007/2027 Clamps
L-227-1-03 - Length Adapter for 207/227/2007/2027 Clamps
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.31
Weight (lb)
0.1
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessory Type
Length Adapters
Brand
DESTACO
Product Type
Length Adapter
Series Used On
207|227|2007|2027
Spindle Included?
No
Used With Model/Series
207-U-L|207-UB-L|227-U-L|227-UB-L|2007-U-LS|2007-UB-LS|2027-U|2027-UB|2027-UR|2027-UBR
CAD / Download
Resources
FAQs
Articles
Related Products
Clamp Accessories
L-227-3-01 - Clamp Arm Adapter for 207/227/2007/2027 Clamps
Add to quote
Explore
Clamp Accessories
L-227-1-04 - Length Adapter for 207/227/2007/2027 Clamps
Add to quote
Explore