Destaco Logo

Clamp Accessories

L-227-1-04 : Length Adapter for 207/227/2007/2027 Clamps

L-227-1-04Length Adapter for 207/227/2007/2027 Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.59
  • Length (in)6.89
  • Weight (lb)0.1
  • Width (in)0.47
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeLength Adapters
  • BrandDESTACO
  • Product TypeLength Adapter
  • Series Used On207|227|2007|2027
  • Spindle Included?No
  • Used With Model/Series207-U-L|207-UB-L|227-U-L|227-UB-L|2007-U-LS|2007-UB-LS|2027-U|2027-UB|2027-UR|2027-UBR