Destaco Logo

Clamp Accessories

L-227-2-01 : Height Adapters

L-227-2-01Length Adapter for 207/227/2007/2027 Manual Clamps

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Height (in)0.31
  • Length (in)2.09
  • Weight (lb)0.1
  • Width (in)0.31
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeHeight Adapters
  • BrandDESTACO
  • Product TypeHeight Adapter
  • Series Used On207|227|2007|2027
  • Used With Model/Series207-U-L|207-UB-L|227-U-L|227-UB-L|2007-U-LS|2007-UB-LS|2027-U|2027-UB|2027-UR|2027-UBR