Destaco Logo

HYDRAULIC, SINGLE ACTION HOLLOW PISTON CYLINDERS

HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

These hydraulic cylinders are single acting with spring retraction. A typical application for hydraulic hollow piston cylinders is when pulling and/or pushing forces are needed for clamping.

HYDRAULIC, SINGLE ACTION HOLLOW PISTON CYLINDERS – 705 SERIES

These hydraulic cylinders are single acting with spring retraction. A typical application for hydraulic hollow piston cylinders is when pulling and/or pushing forces are needed for clamping. The piston inserts, which can be mounted in the thread on the top end of the piston, are used to secure threaded bolts or screws. The piston inserts are available with the internal thread (type A) or with the through-hole (type B).

 

Features

  • High clamping forces with relatively small clamping elements
  • Repeatable and consistent clamping force given part size variation
  • Remote operation of many clamping elements for increased productivity

Markets

Product
Product Type
Seal Kit
Seal Kit