Destaco Logo

SINGLE ACTING, HOLLOW HYDRAULIC BLOCKS

HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

These hydraulic blocks are single acting with spring retraction. A typical application for hydraulic hollow piston cylinders is when pulling and/or pushing forces are needed for clamping.

SINGLE ACTING, HOLLOW HYDRAULIC BLOCKS WITH SPRING RETRACTION – 723E SERIES

These hydraulic blocks are single acting with spring retraction. A typical application for hydraulic hollow piston cylinders is when pulling and/or pushing forces are needed for clamping. The piston inserts, which can be mounted in the thread on the top end of the piston, are used to secure threaded bolts or screws. The piston inserts are available with the internal thread (type A) or with the through-hole (type B).

 

Features

  • High clamping forces with relatively small clamping elements
  • Repeatable and consistent clamping force given part size variation
  • Remote operation of many clamping elements for increased productivity

Markets

Product
Product Type
Stroke (in)
Hydraulic Double Action Hollow Piston Cylinder0.35