
Manual Clamping
VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

VERTICAL, MANUAL HOLD-DOWN CLAMPS – 518 SERIES (REPLACED BY 5105 SERIES)
Features
- Easy loading and unloading with minimum 90° opening angle
- Cam action clamps automatically compensate for part thickness variation
- Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
- Heavy duty clamps feature robust contruction for extended life and durability
- Holding capacities of up to 500 lbf [2,220 N]
- Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models also lock the clamp in the open position
- Wide variety of sizes and handle lengths offered
- Modular clamps can be completely configured to meet the specifications of the application.
- Allow complete flexibility to position the base, handle, and clamp arm
Markets
| Product | Height Under Clamp Arm (in) | cad_not_available | Function | Base Mounting Style | Maximum Holding Capacity (lbf) | Function (Electric Plug) | Application - Machining | Part Number Type | Accomodates Workpiece Variation | Application - Assembly | Weight (lbs) | Product Group | Application - Food Processing | Family | Length (in) | Handle |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2.5 | No | Clamping | Flange | 500 | clamping | Poor/Low | Base | No [ en_US ] | Excellent/High | 3 | hold-down-clamps | Not Recommended | Manual Clamping | 4.13 | Vertical |