
Manual Clamping
Hold Down Clamps

HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5300 SERIES
Features
- Holding capacity up to 1,600 lbs (7,120 N)
- Heavy Duty horizontal clamps with high strength and long life.
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
| Product | Handle | Standard Material | Base Mounting Style | Maximum Holding Capacity (lbf) | Clamp Bar Opening (+10°) (degrees) | Clamp Arm Length (in) | Height Under Clamp Arm (in) | Handle Opening (+10°) | Product Type | CAD Configuator ID |
|---|---|---|---|---|---|---|---|---|---|---|
| Horizontal | High-Strength Forged Steel | Flange | 600 | 90 | 2.75 | 0.81 | 69 | Horizontal Hold-Down Toggle Clamp | 5300 | |
| Horizontal | Steel | Solid | 600 | 90 | 2.75 | 1.12 | 69 | Horizontal Hold-Down Toggle Clamp | 5300 | |
| Horizontal | High-Strength Forged Steel | Flange | 1300 | 90 | 3.63 | 1 | 69 | Horizontal Hold-Down Toggle Clamp | 5300 | |
| Horizontal | Steel | Solid | 600 | 90 | 2.75 | 0.81 | 69 | Horizontal Hold-Down Toggle Clamp | 5300 | |
| Horizontal | Steel | Flange | 600 | 90 | 2.75 | 0.81 | 69 | Horizontal Hold-Down Toggle Clamp | 5300 | |
| Horizontal | Steel | Flange | 1300 | 90 | 3.63 | 1 | 69 | Horizontal Hold-Down Toggle Clamp | 5300 | |
| Horizontal | Steel | Solid | 1300 | 90 | 3.63 | 1.31 | 69 | Horizontal Hold-Down Toggle Clamp | 5300 | |
| Horizontal | Steel | Solid | 1300 | 90 | 3.63 | 1.31 | 69 | Horizontal Hold-Down Toggle Clamp | 5300 |