
Hold Down Clamps

HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5900 SERIES
Features
- Holding capacity up to 1,600 lbf (7,120 N)
- Heavy Duty horizontal clamps with high strength and long life.
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
| Product | Handle | Standard Material | Base Mounting Style | Maximum Holding Capacity (lbf) | Clamp Bar Opening (+10°) (degrees) | Clamp Arm Length (in) | Height Under Clamp Arm (in) | Handle Opening (+10°) | Product Type | CAD Configuator ID |
|---|---|---|---|---|---|---|---|---|---|---|
| Vertical | High-Strength Forged Steel | Straight | 750 | 135 | 2.49 | 1.27 | 70 | Vertical Hold-Down Toggle Clamp | 5900 | |
| Vertical | High-Strength Forged Steel | Flange | 2750 | 147 | 5 | 2.73 | 74 | Vertical Hold-Down Toggle Clamp | 5100 | |
| Vertical | High-Strength Forged Steel | Flange | 1600 | 132 | 3.76 | 1.99 | 71 | Vertical Hold-Down Toggle Clamp | 5900 | |
| Vertical | High-Strength Forged Steel | Flange | 750 | 135 | 2.49 | 1.5 | 70 | Vertical Hold-Down Toggle Clamp | 5900 | |
| Vertical | High-Strength Forged Steel | Straight | 1600 | 132 | 3.76 | 1.75 | 71 | Vertical Hold-Down Toggle Clamp | 5900 | |
| Vertical | High-Strength Forged Steel | Straight | 132 | 3.76 | 1.75 | 71 | Vertical Hold-Down Toggle Clamp | 5900 |