Destaco Logo

Manual Clamping

Straight Line Action Clamps for Assembly, Testing & More

DESTACO’s 614 Series straight line action clamps feature an optional single hold threaded mount or side mount.

LOCKING, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING & LOCATORS|POSITIONERS – 614 SERIES

DESTACO’s 614 Series straight line action clamps feature an optional single hold threaded mount or side mount. This model’s precision hardened and ground plunger is designed for anti-rotation under torsional loads. It also locks in the extended or retracted position, with internal locking in the push direction. Common applications for these clamps include assembly, fixture checking, and locaters/positioners.

Features

  • Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
  • Plunger locks in extended position only
  • Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models lock in the open position.

Markets

Applications

Product
Short Description
Product Type
Standard Material
Plunger Height (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Weight (lbs)
Imperial or Metric Product
Accessories
Straight-Line Action Clamp when highly precise clamping is required with holding forces of up to 5.000 N.Straight-Line Action ClampSteel0.69Through Hole12001.81Metric614-1-10