
Pneumatic Clamping
PNEUMATIC HOOK PIN CLAMPS – 82P25

PNEUMATIC HOOK PIN CLAMPS – 82P25 SERIES
Features
- Compact design
- Low weight (aluminium body)
- Centering pin diameters from 8 mm
- Cylinder diameters 25 mm
- Inductive sensing module with LED display
Markets
Applications
- Fixturing and Testing
- Welding
- CNC Machining
| Product | Product Type | Clamping Force (lb) | Port Size | Configuration | Cylinder Bore (in) | Sensor Ready | Pin Diameter Min (in) | Pin Diameter Max (in) |
|---|---|---|---|---|---|---|---|---|
| Pneumatic Centering Pin Clamp | 124 | G 1/8 and NPT 1/8 | Single Hook | 0.98 | Yes | 0.31 | 0.87 |