Destaco Logo

Pneumatic Clamping

Pneumatic Link Clamps

DESTACO’s pneumatic link clamps

PNEUMATIC LINK CLAMPS

DESTACO’s pneumatic link clamps are great alternatives to our standard swing clamps. The clamp arms can be repositioned in the field simply by loosing one fastener and rotating the entire clamping mechanism in 45° increments within the full 360° range

Markets

Applications

Browse By Series