Destaco Logo

PNEUMATIC CLAMPING

Pneumatic Power Clamps

82M-3E Series of enclosed pneumatic power clamps

ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY MODULAR - 82M-3E SERIES

DESTACO's new 82M-3E Series of enclosed pneumatic power clamps provide automotive and sheet metal processing customers with superior holding power in a versatile, user-friendly and low-maintenance package. The 82M-3E Series is well suited for a number of applications, including manual and automated fixture welding, positioning and locating. The 82M-3E is available in four sizes: 40,50,63,80

Features

  • Infinite arm opening: Adjust from 5 - 135° Easily adjustable in the field Sensors never need adjustment, even when the opening angle is changed
  • Conforms to NAAMS and Euro mounting standards
  • Enclosed aluminum body
  • Sealed needle bearings
  • Completely enclosed sensor
  • Front, rear and side mounting
  • Adjustable Hand lever for improved ergonomics
  • Clamp sizes available: 40mm, 50mm, 63mm, 80mm
  • Manual unlocking in the event of air pressure loss

Markets

Applications

  • Fixturing and Testing
  • Welding
  • CNC Machining