Destaco Logo

Pneumatic Power Clamps

TCC Series pneumatic power clamp

ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY, TOLERANCE COMPENSATION - TCC-2E SERIES

DESTACO's new TCC Series adds greater flexibility by offering tolerance compensation, allowing the clamp to self-adjust within three degrees of clamp arm moving without need to use shims. The TCC Series is well suited for a number of applications, including manual and automated fixture welding, positioning and locating. The TCC Series is available in three sizes: 40, 50, and 63.

Features

  • Infinite arm opening: Adjust from 5 - 135° Easily adjustable in the field Sensors never need adjustment, even when the opening angle is changed
  • Conforms to NAAMS and Euro mounting standards
  • Tolerance compensation for variable part thicknesses
  • Enclosed aluminum body
  • Sealed needle bearings
  • Completely enclosed sensor
  • Front, rear and side mounting
  • Clamp sizes available: 40mm, 50mm, 63mm
  • Manual unlocking in the event of air pressure loss

Markets

Applications