Destaco Logo

PNEUMATIC CLAMPING

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

DESTACO’s 850 Series pneumatic toggle clamp

PNEUMATIC TOGGLE CLAMPS WITH LARGE CLAMPING ARM FOR ASSEMBLY & WELDING – 850 SERIES

DESTACO’s 850 Series pneumatic toggle clamps feature hardened pins/bushing at all pivot points for long lifecycle, is sensor ready for round or T-slot style sensors, and boast a large clamping arm that can be easily modified to suit your application. Common applications for these clamps include assembly and welding.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Cylinder Bore (in)
Air Port size
Exerting Force (lbf)
Product Type
2.481/8 NPT1232Pneumatic Straight-Line Action Clamp
Pneumatic Straight-Line Action Clamp
Pneumatic Straight-Line Action Clamp