Destaco Logo

Colored Handles

2002-U-G - Vertical Hold-Down Toggle Locking Clamp, Green Handle

2002-U-GVertical Hold-Down Toggle Locking Clamp, a 2002-U with Green Handle

Visit Product Series:

Hold Down Clamps-2002Colored Handles

Unit View

Dimensions / Applications

  • Height (in)4.72
  • Length (in)3.29
  • Weight (lb)0.49
  • Width (in)1.52
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingNot Recommended
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking

Technical Details

  • Clamp Arm Length (in)1.93
  • Height Under Clamp Arm (in)0.95
  • Maximum Holding Capacity (lbf)600.0
  • Supplied?No

Product Information

  • Accessories215208-M|215105
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleVertical
  • Handle ColorGreen
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Assembly215208-M
  • Spindle Included?No