
Colored Handles

Unit View
Dimensions / Applications
- Height (in)1.3
- Length (in)5.87
- Weight (lb)0.37
- Width (in)1.06
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.65
- Height Under Clamp Arm (in)0.75
- Maximum Holding Capacity (lbf)295.0
- Supplied?No
Product Information
- Accessories2013208-M|102111
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorYellow
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly2013208-M
- Spindle Included?No