Destaco Logo

Colored Handles

2017-U-G - Horizontal Hold-Down Toggle Locking Clamp, Green Handle

2017-U-GHorizontal Hold-Down Toggle Locking Clamp, a 2017-U with Green Handle

Visit Product Series:

Hold Down Clamps-2017Colored Handles

Unit View

Dimensions / Applications

  • Height (in)1.95
  • Length (in)8.65
  • Weight (lb)0.97
  • Width (in)1.86
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingNot Recommended
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)2.53
  • Height Under Clamp Arm (in)0.98
  • Maximum Holding Capacity (lbf)560.0
  • Supplied?No

Product Information

  • Accessories215105|215208-M|L-217-1-01|L-217-1-02|L-217-1-03|L-217-2-01|L-217-2-02|L-217-3-01|L-217-4-01
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorGreen
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly215208-M
  • Spindle Included?No