
Colored Handles

Unit View
Dimensions / Applications
- Height (in)4.31
- Length (in)2.73
- Weight (lb)0.35
- Width (in)1.57
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)1.73
- Height Under Clamp Arm (in)0.92
- Maximum Holding Capacity (lbf)200.0
- Spindle Included?No
- Supplied?No
Product Information
- Accessories202305|202208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorBlue
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly202208-M
- Standard MaterialSteel