
Colored Handles

Unit View
Dimensions / Applications
- Height (in)2.25
- Length (in)9.88
- Weight (lb)1.34
- Width (in)1.81
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)2.86
- Height Under Clamp Arm (in)1.32
- Maximum Holding Capacity (lbf)840.0
- Supplied?No
Product Information
- Accessories2007208-M|507107|L-227-1-01|L-227-1-02|L-227-1-03|L-227-1-04
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorBlack
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly2007208-M
- Spindle Included?No