
Colored Handles

Unit View
Dimensions / Applications
- Height (in)6.93
- Length (in)3.72
- Weight (lb)0.66
- Width (in)1.73
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)2.14
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)375.0
- Spindle Included?No
- Supplied?No
Product Information
- Accessories207305|207426-Q|2007208-M|225208-M|507107
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorGreen
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly225208-M
- Standard MaterialSteel