Destaco Logo

Colored Handles

207-U-K - Vertical Hold-Down Toggle Locking Clamp

207-U-KVertical Hold-Down Toggle Locking Clamp, a 207-U with Black Handle

Visit Product Series:

Hold Down Clamps-207Colored Handles

Unit View

Dimensions / Applications

  • Height (in)6.93
  • Length (in)3.72
  • Weight (lb)0.66
  • Width (in)1.73
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingPoor/Low
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)2.14
  • Height Under Clamp Arm (in)1.25
  • Maximum Holding Capacity (lbf)375.0
  • Supplied?No

Product Information

  • Accessories207305|207426-Q|2007208-M|225208-M|507107
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleVertical
  • Handle ColorBlack
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Assembly225208-M
  • Spindle Included?No