Destaco Logo

Colored Handles

213-USS-G - Horizontal Hold-Down Toggle Locking Clamp

213-USS-GHorizontal Hold-Down Toggle Locking Clamp, a 213-USS with Green Handle

Visit Product Series:

Hold Down Clamps-213Colored Handles

Unit View

Dimensions / Applications

  • Height (in)1.39
  • Length (in)4.05
  • Weight (lb)0.18
  • Width (in)1.06
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)1.42
  • Height Under Clamp Arm (in)0.66
  • Maximum Holding Capacity (lbf)150.0
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories201943-M
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorGreen
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly201943
  • Standard MaterialStainless Steel