
Colored Handles

Unit View
Dimensions / Applications
- Height (in)1.39
- Length (in)4.05
- Weight (lb)0.18
- Width (in)1.06
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.42
- Height Under Clamp Arm (in)0.66
- Maximum Holding Capacity (lbf)150.0
- Spindle Included?No
- Supplied?No
Product Information
- Accessories201943-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorYellow
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly201943
- Standard MaterialStainless Steel