
Colored Handles

Unit View
Dimensions / Applications
- Height (in)3.18
- Length (in)11.02
- Weight (lb)1.61
- Width (in)2.28
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)4.0
- Height Under Clamp Arm (in)1.67
- Maximum Holding Capacity (lbf)750.0
- Spindle Included?No
- Supplied?No
Product Information
- Accessories210440-Q|235906|235106|240208-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorGreen
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly240208-M
- Standard MaterialSteel