
Colored Handles

Unit View
Dimensions / Applications
- Length (in)2.43
- Weight (lb)0.11
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)200.0
- Plunger Height (in)0.47
- Plunger Travel (in)0.75
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)602105-M
- PlungerRound
- Plunger ThreadM6
- Spindle (Recommended)205203-M
- Supplied?No
Product Information
- Accessories205203-M|602
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorYellow
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
602/604/624 Series
602-MM-B - a 6022-MM with Blue Handle
%3Afill(white)%2Fcatsy.1004%2F604-Y%2B-%2B18600.jpg%2Frename%2F604-Y%2B-%2B18600.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F602-B%2B-%2B18593.jpg%2Frename%2F602-B%2B-%2B18593.png&w=3840&q=75)