
Colored Handles

Unit View
Dimensions / Applications
- Height (in)4.16
- Length (in)4.27
- Weight (lb)0.44
- Width (in)1.30
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)300.0
- Plunger Height (in)0.59
- Plunger Travel (in)1.5
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606104-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)606104-M
- Spindle Included?No
- Supplied?No
Product Information
- Base Mounting StyleThrough Hole
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorBlue
- Product TypeStraight-Line Action Clamp
- Standard MaterialSteel