
Colored Handles

Unit View
Dimensions / Applications
- Length (in)6.68
- Weight (lb)1.63
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)700.0
- Plunger Height (in)0.81
- Plunger Travel (in)2.63
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)624105-M
- PlungerRound
- Plunger ThreadM10
- Spindle (Recommended)624105-M
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorYellow
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
602/604/624 Series
604-MM-BLK - a 604-MM with Black Oxide Handle
%3Afill(white)%2Fcatsy.1004%2F604-Y%2B-%2B18600.jpg%2Frename%2F604-Y%2B-%2B18600.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F604-R%2Bext.jpg%2Frename%2F604-R%2Bext.png&w=3840&q=75)