Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Compensating Hook Pin Clamps
Compensating Hook Pin Clamps-82P-63-720
82P50-720D8A00100 - LOCATING PIN CLAMP
82P50-720D8A00100 - LOCATING PIN CLAMP
Email product details
Visit Product Series:
Compensating Hook Pin Clamps-82P-63-720
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
7.05
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessories
8EL-003-1
Brand
DESTACO
Product Type
Tolerance-Compensating Hook Pin Clamp
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
82P50/63-720 Series
82P50-720D8A00102 - LOCATING PIN CLAMP
Add to quote
Explore
82P50/63-720 Series
82P50-720D8A00300 - Locating Clamp
Add to quote
Explore