Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Compensating Hook Pin Clamps
Compensating Hook Pin Clamps-82P50-1800
82P50-1800L8A01100 - CENTERING PIN CLAMP
82P50-1800L8A01100
CENTERING PIN CLAMP
Email product details
Visit Product Series:
Compensating Hook Pin Clamps-82P50-1800
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
5.3
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Centering Pin Clamp
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
82P50-18 Series
82P50-1800L8A02001 - CENTERING PIN CLAMP
Add to quote
Explore
82P50-18 Series
82P50-1800L8A04001 - CENTERING PIN CLAMP
Add to quote
Explore