
Electric, 2-Jaw Parallel Grippers Tested for 20+ Million Cycles – DPE Series

DPE-400-10 - Destaco’S Dpe Series Of Electric Parallel Grippers Feature Plug &Amp; Play Operation, No Programming Tuning Or Adjusting.
Visit Product Series:
Electric Parallel Grippers-DPEUnit View
Dimensions / Applications
- Weight (lb)5.56
- Clean Room100 (magnalube)
- Protection ClassIP 50
Technical Details
- Grip Force (lbf)300.0
- Grip Force Max (lbf)300.0
- Grip Force Min (lbf)1334.0
- Maximum Finger Length (in)4.9
- Stroke (in)0.39
- Imperial or Metric ProductImperial
- Jaw OperationSynchronous
- Optional SensorPNP or NPN
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOISA-004|OISA-005|CABL-013|CABL-052|CABL-053
- BrandRobohand
- Direct ConnectYes
- Product TypeElectric Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDPE-400_without_Fingers.tif%2Frename%2FDPE-400_without_Fingers.png&w=3840&q=75)