Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
COMPACT, ELECTRIC 2-JAW PARALLEL GRIPPERS FOR ENGINEERING & MANUFACTURING – RPE SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Electric Parallel Grippers
Electric Parallel Grippers-RPE
RPE-100M - Parallel Gripper Electric
RPE-100M - Parallel Gripper Electric
Email product details
Visit Product Series:
Electric Parallel Grippers-RPE
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.5
Clean Room
100
Clean Room with Scavange
10
Product Application
GRIPPING
Protection Class
IP 54
Technical Details
Grip Force (lbf)
1.1
Maximum Finger Length (in)
1.97
Stroke (in)
0.16
Imperial or Metric Product
Metric
Jaw Operation
Synchronous
Spring Assist
No
Supplied?
No
Temp Range Standard
5° to 50°C (40° to 120°F)
Product Information
Brand
Robohand
Product Type
Electric Parallel Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
RPE Series
RPE-101M - Parallel Gripper Electric Mini
Add to quote
Explore
DPE Series
DPE-400-20-ID-P - Electric Parallel Gripper
Add to quote
Explore