
Unit View
Dimensions / Applications
- Weight (lb)0.85
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100.0
- Max Moment Load (in-lbs)50.0
- Stroke (in)1.0
- Thrust Force (lbf)50.0
- Imperial or Metric ProductMetric Version
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- BrandDESTACO
- Product TypeFeed Escapement - Double Finger
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2Ffeed_escapements.tif%2Frename%2Ffeed_escapements.png&w=3840&q=75)