
Manual Clamps with Front Mount Base

Unit View
Dimensions / Applications
- Height (in)5.28
- Length (in)4.27
- Weight (lb)0.49
- Width (in)0.94
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking
Technical Details
- Clamp Arm Length (in)1.93
- Height Under Clamp Arm (in)0.95
- Maximum Holding Capacity (lbf)600.0
- Supplied?No
Product Information
- Accessories215208-M|215105|215208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFront Base Mount
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly215208-M
- Spindle Included?No