
Manual Clamps with Front Mount Base

Unit View
Dimensions / Applications
- Length (in)6.91
- Weight (lb)0.55
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Duty Cycle2
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)2.69
- Height Under Clamp Arm (in)1.31
- Maximum Holding Capacity (lbf)500.0
- Supplied?No
Product Information
- Accessories215208-M|507107|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFront Mount Base
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly215208-M
- Spindle Included?No
Related Products
225 Series
225-U - Flanged Base, U-Bar
%3Afill(white)%2Fcatsy.1004%2F225-USS.jpg%2Frename%2F225-USS.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F225-U.jpg%2Frename%2F225-U.png&w=3840&q=75)