Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Accessories for Robohand Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Gripper Accessories
OSMK-106 - Inductive Sensor Mounting Kit
OSMK-106 - Inductive Sensor Mounting Kit
Email product details
Visit Product Series:
Gripper Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.02
Technical Details
Supplied?
No
Product Information
Accessory Type
Sensor Mounting Kit
Brand
Robohand
Product Type
Sensor Mounting Kit
Series Used On
PPC|REP
Spindle Included?
No
Used With Model/Series
PPC-25|REP-83
CAD / Download
Resources
FAQs
Articles
Related Products
Robohand Accessories
OSMK-118 - Sensor Mounting Kit
Add to quote
Explore
Robohand Accessories
OSMK-116 - Sensor Mounting Kit
Add to quote
Explore