Destaco Logo

Electric Parallel Grippers

 eRDH grippers integrate 4 teachable sensors, speed control, force control, and internal or external grip settings.

ELECTRIC PARALLEL GRIPPER - eRDH Series

DESTACO’s Robohand eRDH Series of electric grippers are designed with state-of-the-art gripper technology. eRDH grippers integrate 4 teachable sensors, speed control, force control, and internal or external grip settings. These grippers eliminates the complexity of configuration adjustment and sensor settings with it’s highly intuitive keypad interface. An eRDH can be fully configured including sensor settings in under a minute.


These Robohand grippers include built-in jaw locking technology requiring no power to maintain grip force, a keypad lockout feature to prevent tampering and basic diagnostic feedback to PLC if a fault condition is detected.


The eRDH is an all-inclusive gripper requiring only
a single cable to the PLC for power and discrete
control signals.

Features

  • Low power electric gripping is ideal for mobile platforms
  • Intuitive setup and commissioning
  • IP67 test as per standard IEC 60529:2013
  • 4 Integrated teachable sensors
  • Self-locking grip requires no power to maintain

Markets

Applications