Destaco Logo

Parallel Grippers

PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS & PICK-AND-PLACE APPLICATIONS – DGC-GC SERIES

PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS & PICK-AND-PLACE APPLICATIONS – DGC-GC SERIES

Designed for machining and harsh environment applications, high vibration and impact applications, and pick-and-place applications. DESTACO’s DGC-GC Series includes rugged, high precision long stroke grippers. High impact resistant with double wedge design. Versatile mounting on top or sides of gripper. Spring assist option maintains grip in case of air pressure loss. Two end of stroke inductive sensing positions supported. Shielded design to repel chips and particulates.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations.

Markets

Applications