Destaco Logo

Parallel Grippers

LONG STROKE, HIGH GRIP FORCE PARALLEL GRIPPERS FOR PICK-AND-PLACE – DPL SERIES

LONG STROKE, HIGH GRIP FORCE PARALLEL GRIPPERS FOR PICK-AND-PLACE – DPL SERIES

Designed for packaging, pick-and-place applications, long finger gripping applications, and large/heavy part handling. These units feature robust long stroke, high grip force precision gripper and rack and pinion design with double acting pistons. The shielded design helps to repel chips and particulates. Synchronous or non-synchronous jaw operation. Spring assist option maintains grip in case of air pressure loss. Multi-position sensing on up to four locations.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications