Destaco Logo

Robohand Gripping Solutions

Pneumatic Automation Grippers

RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Designed for high particulate application environments, automotive engine block, gantry systems, and ideal for very heavy part gripping. These units are rugged, multi-purpose powerful grippers. The series includes eight sizes for small lightweight to very large/heavy part gripping. High impact resistant with double wedge design. Shielded gripper to repel metal chips and particulates. Spring assist option maintains grip in case of air pressure loss, while purge and scavenge ports assist in harsh and clean environments. Multi-position sensing for up to four locations.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications