Destaco Logo

Robohand Gripping Solutions

Parallel Grippers

SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES

SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES

Designed for inline part pressing applications, OEM machine pick-and-place, and packaging applications. These units are widely used, robust sealed design grippers for automotive assembly. Double wedge design for high impact applications. Hardened steel bottom for part pressing applications. Inductive jaw location sensing. Grip force range from 178N [40 lbs] to 2669N [600 lbs] and stroke range from 6.4mm [0.25 in] to 50.8mm [2.00 in]

Features

  • Fail-safe grippers
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications