Robohand Gripping Solutions
PRECISION PARALLEL GRIPPERS FOR DELICATE PART HANDLING

PRECISION PARALLEL GRIPPERS FOR DELICATE PART HANDLING – RP-P SERIES
Features
- Spring Assist option to maintain grip force upon loss of air pressure
- Originator of the double-wedge design for long-life, robust grippers
- The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
- Low break-away precision grippers for picking up fragile precision parts with high repeatability
- Available in a wide range of sizes and configurations