Destaco Logo

Robohand Gripping Solutions

Parallel Grippers

LONG, PRECISE PARALLEL GRIPPERS FOR CLEAN ROOMS & HARSH ENVIRONMENTS – RPL/RPLC SERIES

LONG, PRECISE PARALLEL GRIPPERS FOR CLEAN ROOMS & HARSH ENVIRONMENTS – RPL/RPLC SERIES

Designed for clean room and harsh environments, delicate part handling with valve controls, projecting requiring long, precise gripper fingers, and high temperature applications using Viton® seals. Excellent part positioning and repeatability. Zero side play using low friction Dual-V roller bearings. Class 10 rated clean-room fits life sciences applications. Low friction for operation in low pressure applications, corrosion resistant design. Optional non-synchronous jaw operation with 30°C to +150°C [-20°F to +300°F] operating environment using Viton® seals option. Purge port to prevent contaminants entering gripper. Scavenge port prevents gripper grease from contaminating working environment.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications